Variable Frequency Drives

Create substantial energy savings in HVAC systems without impact on customer comfort or equipment

Read more...

Specifications

Applications
Heavy Duty and Normal Duty
Keypad
Optional Remote or CI Keypad
Inputs and Outputs
Various Onboard
Back-up power
24V control back-up
Onboard Intelligence
Programmable Logic Control with 8kB memory

Features

  • Premium Emerson product
  • Reduce their stores’ energy consumption without affecting customer comfort.
  • Facilitate modulation strategies for the fan motors
  • Intelligent modulation while ensuring optimum store condition
  • Reduce fan speed and air volume accordingly during cooling, heating and ventilation periods

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents