GO Contact Logger

Highly Accurate Data with Small Yet Powerful Digital Recorder GO Contact Loggers are flat, about the size of a sugar packet, and digitally record time and temperature of a product’s environment during distribution or storage. Standard temperature range specifications for the most frequently shipped perishable items are pre-programmed into loggers by Emerson. Users simply order the appropriate logger, press the corner button to activate, and attach it to product or product packaging prior to shipping.

Read more...

Specifications

Recording Options
Single Use
Communication Method
Contact Reader
In-use Life
Up to 90 days
Reporting Interval
One minute, five minute average record
Recycle Options
GO GreenSense™ Program

Features

  • Flat, small label
  • Digitally records time and temperature data
  • Status lights enable quick decisions
  • IP67
  • File with a bill of lading or other documentation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents