GO Wireless Logger

Monitoring Your Cold Chain Just Got Easier GO Wireless Loggers are flat, compact in size and digitally record the time and temperature of a perishable product’s environment during storage or in-transit. Easy to use in combination with the AutoSense™ Gateway, loggers do not require ongoing calibration to maintain accuracy. Loggers have the capability to measure ambient air temperature and are also equipped to take a surface read of the object to which they are attached, providing a more accurate assessment of actual product temperature. With preprogramming functionality, standard temperature range specifications can be set for the most frequently shipped perishable items.

Read more...

Specifications

Recording Options
Single Use
Communication Method
Radio Frequency (RF)
In-use Life
Up to 30 days, more in-use life with hibernation
Reporting Interval
via Gateway at facility
Recycle Options
GO GreenSense™ Program

Features

  • Small, flat logger
  • Digitally records time and temperature
  • Pre-programmed with temperature range specificiations
  • Useful for surface reads

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents