Spun Copper Liquid Line Service Filter Driers

The CU series is a high capacity spun copper solid core filter drier ideal for superior corrosion resistance in ocean going vessels and coastal applications.

Read more...

Specifications

Filtration
Filtration: 40 microns
Maximum Working Pressure
500 psig
UL/CUL File Number
SA7175

Features

  • All copper construction for extreme corrosion resistance
  • 100% molecular sieve solid core drier
  • For use with CFC, HCFC and HFC refrigerants

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents