Smart Energy Thermostat

Emerson

Smart Energy Thermostat

Emerson

Whole Home Energy Monitor Wirelessly pairs with your customer’s smart meter to enable better decisions that reduce utility bills.

Features

  • Allows utility to push electricity pricing data through the smart meter (via ZigBee SE Price Cluster)
  • Energy monitor allows customer to set a monthly budget
  • Current price of electricity presented on the home screen and tri-color LED
  • Price Protection™ can be configured to adjust the home temperature
  • Message Inbox to receive important information from utility provider
  • Title 24 compliant per new residential building code in CA

Specifications

Voltage
20 to 30 Vac 50/60 Hz
Terminal Load
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
Set-point Range
45° to 99°F (7 to 37°C)
Operating Humidity
0%-90% RH non-condensing max.
Storage Temperature Range
-20 to 150°F (-29 to 65°C)
Dimensions
4.07”H X 6.96”W X 1.19”D
Heat Differential (Conventional / Gas / Oil / Elec)
Fast 0.5°F, Med. 0.75°, Slow 1.9°F
Cool Differential (Central Air)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Heat Pump Differential (Heat and Cool)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Aux. Heat Differential
Fast 0.5°F, Med. 0.75°, Slow 1.9°F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents