Sensi™ Wi-Fi Thermostat

Emerson

Sensi™ Wi-Fi Thermostat

Emerson

The highly-rated Sensi™ thermostat is loaded with features designed to make it easier and more convenient than ever to achieve the perfect level of home comfort. From a simple installation process to an intuitive mobile app that allows you to adjust the settings on your thermostat for complete control – Anytime. Anywhere.

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Specifications

Hardwire
20-30 Vac, NEC Class II, 50/60Hz
Battery Power Rating
0 to 30 Vac, 50/60 Hz or DC
Terminal Load Rating
0.05 to 1.5 Amps (load per terminal) 1.5 Amps maximum load (all terminals combined)
Setpoint Range
45° to 99°F (7 to 37°C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Operating Ambient
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum
Shipping Temperature Range
-20 to 150°F (-29 to 66°C)
Dimensions
5.58”W X 3.75”H X 1.00”D

Documents & Drawings