ECD-002 Display and Keypad Unit

The ECD-002 is a display/keypad unit necessary for setting up controllers.

Read more...

Specifications

Supply
From EC3 Series controller via connecting cable
LED indicators
Valve opening, valve closing, alarm, demand
Display LED
Segmented display, 2-1/2 digits with automatic decimal point between '+-19.9, F° or C°
Connecting cable
ECC-N30 or standard CAT5 patch cord with RJ45 connectors
Temperatures
Storage, -5°F to +150°F

Features

  • Front panel mounted interface for parameter and status read-out and for controller setup via keypad
  • Indicator LEDs for valve opening/closing, demandand alarm

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents