BFKZ Bi-Directional Liquid Line Filter Driers

The BFKZ is a solid core, bi-directional, liquid line filter drier for OEM heat pump applications optimized for use with R-410A

Read more...

Specifications

Desiccant
Blend 100% Molecular Sieve Desiccant optimized for high water capacity
Filtration
40 microns
Maximum Working Pressure
680 psig
UL/CUL File Number
SA3124

Features

  • Available 5 to 30 cu. in. size
  • Internal check valves allow flow and filtration in either direction, eliminates need for external check valves
  • High moisture and acid removal capacity
  • Corrosion resistant epoxy powder paint finish
  • Copeland™ brand products approved for POE oils

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents