ADK Series Core Style Liquid Line Filter Driers

The ADK is a solid core liquid line filter drier good for use with CFC, HCFC, and HFC refrigerants.

Read more...

Specifications

Desiccant
Blend optimized for high water capacity and acid capacity
Filtration
40 microns
Maximum Working Pressure
680 psig
UL/CUL File Number
SA3124

Features

  • Desiccant Blend: optimized for high water capacity and acid capacity
  • Filtration: 40 microns
  • Maximum working pressure: 680 psig
  • UL/CUL file number: SA 3124

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents