Copeland™ ZB*KAU Small Scroll ¾ to 1 ½ HP Compressors with R-290

The Copeland Scroll ZB*KAU Small Scroll Compressor is designed for superior efficiency and performance for medium temperature applications while using R-290.

Read more...

Specifications

Refrigerant Type
R-290
Horsepower Range
¾ to 1 ½ HP
Application Type
Medium Temp
Uses
Walk-in coolers, reach-in & display cases.
Voltage
265 V, 1 ph (PFJ), 208-230 V, 1 ph (PFV), 200-230V, 3 ph (TF5), 460v (TFD)

Features

  • ZB*KAU with R-290 delivers enhanced efficiencies in Walk in Applications helping to hit AWEF efficiency requirements.
  • In medium temperature walk in applications, meeting AWEF requirements can lead to expensive system changes such as larger coils or ECM evaporator fans when often a switch to an R-290 ZB*KAU scroll can get the job done alone.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents