Copeland™ Transcritical CO2 Compressor

Copeland

Copeland™ Transcritical CO2 Compressor

Copeland

The Copeland line of 4-cylinder CO2 compressors is the ideal solution for R-744 medium temperature cascade and booster systems. It is characterized by a design pressure of 1985 psia (135 bar). Refrigerant flow and heat transfer have been optimized for superior efficiency. All compressors are equipped with CoreSense technology, offering faster system troubleshooting and protection from problems before they occur.

Specifications

Refrigeration Type
R-744
Cooling Efficiency (EER)
UP TO 6.42
Phase
3
Capacity Range (BTU)
45100-158500
Voltage@Hz
200/220@50, 208/230@60, 380/420@50, 380/420@60, 460@60, 575@60
Application
Medium Temp

Features

  • Superior Efficiency
  • CoreSense? Technology
  • Discharge Temperature and Motor Protection
  • Modbus® Communication
  • Fixed and Variable Speed

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents