Message Dialog
Display Update Message
[
{
"catentry_id" : "790363",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "790362",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "790360",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "790365",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "790366",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "790361",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "790364",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
}
]
Copeland™ scroll variable speed 1-5T ZPVC
Copeland Scroll variable speed ZPVC compressors are designed and engineered to deliver maximum cooling and heating efficiency when you need it most.
Read more...
-
Refrigeration Type
-
R-410A
-
Cooling Efficiency (EER)
-
UP TO 21.85
-
Phase
-
3
-
Capacity Range (BTU/HR)
-
20,500-71,400
-
Voltage@Hz
-
600@20, 600@38, 600@75, @20, @38, @75
-
Application
-
Inter Cooling, Min Speed, Rating Speed
Features
- 2nd generation variable speed compressors
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents