Copeland™  scroll two-stage 1-5T ZPSK5

The 2nd generation Copeland Scroll two-stage compressor is built upon the proven Copeland Scroll platform and is typically used in split and packaged air conditioning or heat pump systems.

Read more...

Products

Search
1-10 of 241 results for Products
:

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 16.5
Phase
1, 3
Capacity Range (BTU/HR)
16,050-74,900
Voltage@Hz
200/220@50, 200/230@60, 208/230@60, 220/240@50, 265@60, 380/420@50, 460@60, 575@60
Application
Air Conditioning

Features

  • Two stages of capacity; either 67% or 100%
  • Two-stages of capacity; either 67% or 100%

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents