Copeland™  scroll digital 9-10T ZPDK5

Copeland Scroll Digital ZPDK5 compressor increases HVAC system efficiency via capacity modulation and provide energy savings by precisely matching compressor output to your heating or cooling needs. This technology is perfect for buildings or rooms which experience widely varying loads or where tight temperature and humidity control are needed.

Read more...

Products

Search
1-10 of 41 results for Products
:

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 18.9
Phase
3
Capacity Range (BTU/HR)
35,500-151,500
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 380@60, 460@60, 575@60
Application
Air Conditioning

Features

  • Commercial compressor with mechnaical modulation
  • ASTP (Advanced Scroll Temperature Protection) to protect compressor from high discharge temperatures. Available on various compressor models.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents