Copeland Scroll Digital 7-15 HP ZBD*KCP for Refrigeration with R-410A

The Copeland Scroll Digital Refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications requiring precise temperature control.

Read more...

Products

Search
1-10 of 16 results for Products
:

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 9.95
Phase
3
Capacity Range (BTU)
29400-122500
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 460@60, 575@60
Application
High Temp, Medium Temp

Features

  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Digital Modulation with 10-100% Capacity Control for Precise Temperature Control with reduced starts/stops.
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents