Copeland Scroll Digital 10-15 HP ZFD*K5 for Refrigeration

The Copeland Scroll Digitial Refrigeration compressor family is designed for superior efficiency and performance for low temperature applications.

Read more...

Specifications

Refrigeration Type
R-22, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 7.8
Phase
3
Capacity Range (BTU)
26700-99000
Voltage@Hz
200@50, 208/230@60, 380/420@50, 380@60, 460@60, 575@60
Application
Low Temp, Medium Temp
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Documents & Drawings