Copeland Scroll Digital 10-15 HP ZBD*KC for Refrigeration

The Copeland Scroll Digitial Refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications requiring precise temperature control.

Read more...

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 9
Phase
3
Capacity Range (BTU)
46300-110500
Voltage@Hz
200/220@50, 200/230@60, 380/420@50, 380@60, 460@60, @50, @60
Application
High Temp, Medium Temp
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Documents & Drawings