Copeland Scroll Digital 10-15 HP ZBD*K5 for Refrigeration

The Copeland Scroll Digital Refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications requiring precise temperature control.

Read more...

Products

Search
1-10 of 22 results for Products
:

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 10.7
Phase
3
Capacity Range (BTU)
27600-186000
Voltage@Hz
200@50, 208/230@60, 380/420@50, 380@60, 460@60, 575@60
Application
High Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Digital Modulation with 10-100% Capacity Control for Precise Temperature Control with reduced starts/stops.
  • Approved for Medium Temp Refrigeration

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents