Copeland Scroll 10-15 HP ZF*K5 for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance with liquid and vapor injection for low temperature applications.

Read more...

Specifications

Refrigeration Type
R-22, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 8.4
Phase
3
Capacity Range (BTU)
22300-99000
Voltage@Hz
200/220@50, 200/230@60, 200@50, 208/230@60, 380/420@50, 380@60, 460@60, 575@60, @50, @60
Application
Low Temp, Medium Temp
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Documents & Drawings