Copeland Scroll™ 1-5 HP ZRK5

Copeland

Copeland Scroll™ 1-5 HP ZRK5

Copeland

Copeland Scroll ZRK5 compressor has been built upon the proven Copeland Scroll platform and over 30 years of scroll technology development.

Specifications

Refrigeration Type
R-22, R-407C
Cooling Efficiency (EER)
UP TO 22.5
Phase
1, 3
Capacity Range (BTU/HR)
30,000-69,700
Voltage@Hz
200/220@50, 200/230@60, 208/230@60, 220/240@50, 265@60, 380/420@50, 380@60, 460@60, 575@60
Application
Air Conditioning

Features

  • Legacy Copeland Scroll fixed speed compressor
  • Low-pressure applications (R-22, R-407C)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents