Copeland Scroll 1-2.5 HP ZS*KA for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for both medium and extended medium temperature applications.

Read more...

Products

Search
1-10 of 98 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-407A, R-407C, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 10.05
Phase
1, 3
Capacity Range (BTU)
7160-27300
Voltage@Hz
200/220@50, 200/230@60, 208/230@60, 220/240@50, 265@60, 380/420@50, 380@60, 460@60, 575@60
Application
High Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Approved for both Medium Temp & Extended Medium Temperature Operation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents