Copeland Hermetic Condensing Unit

Copeland

Copeland Hermetic Condensing Unit

Copeland

Primary Applications: Reach-Ins, Preparation Tables, Under Counter, Self Contained Display Cases, Air DryersHorsepower Range: 1/6 - 3/4 HP

Specifications

Refrigerant Type
R-12, R-134a, R-22, R-290, R-404A, R-407C, R-448A, R-449A, R-450A, R-502, R-507, R-513A
Cooling Efficiency (EER)
UP TO 14.1
Phase
1
Capacity Range (BTU)
0-125600
Voltage@Hz
100@50, 115@60, 151@60, 200/240@50, 200@50, 203/230@60, 208/230@60, 220/230@50, 220/240@50, 220@50, 220@60, 230@50, 230@60
Application
Extended Medium Temp, High Temperature, Low Temperature, Medium Temperature, Multiple

Features

  • Compressor Type: Copelaweld
  • Condenser: Air & Water Cooled
  • Base: Flat Metal & Copevap
  • Fan Options: 1,2

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents