Legacy Copeland Scroll 7-15 HP ZS*K4 for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for both medium and extended medium temperature applications.

Read more...

Products

Search
1-10 of 20 results for Products
:

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-507
Cooling Efficiency (EER)
UP TO 10.2
Phase
3
Capacity Range (BTU)
28200-142000
Voltage@Hz
200@50, 208/230@60, 220/240@50, 380/420@50, 380@60, 460@60, 575@60
Application
High Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Superior Liquid Handling Capability
  • Excellent Isentropic Efficiency
  • Compact, Lightweight and Durable
  • Low Sound & Vibration from Smooth Scroll Movement
  • Approved for both Medium Temp & Extended Medium Temperature Operation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents