Legacy Copeland Scroll 2-4 HP ZB*KC for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for medium temperature applications.

Read more...

Product Replacements

Specifications

Refrigeration Type
R-134a, R-22, R-290, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-507
Cooling Efficiency (EER)
UP TO 11.1
Phase
1, 3
Capacity Range (BTU)
10800-44700
Voltage@Hz
200/220@50, 200/230@60, 208/230@60, 220/240@50, 265@60, 380/420@50, 380@60, 460@60, 575@60, @50, @60
Application
Heat Pump, High Temp, Medium Temp
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents

Documents & Drawings