CoreSense™ Protection

Copeland

CoreSense™ Protection

Copeland

CoreSense Protection for Copeland Scroll™ compressors is an electronic module that serves as a superior replacement for most traditional AC and heat pump compressor contactors. Designed to help contractors troubleshoot residential air conditioning systems, CoreSense Protection modules use the compressor as a sensor to deliver active protection and diagnostic capabilities, improving overall system reliability. The module monitors both the compressor and system for damaging conditions such as short cycling, pressure trips, locked rotor and low voltage.

Specifications

Compatible Compressors
Scroll fixed capacity (K5, K6) and two-stage (2, 3) single phase
Application
AC, HP, Two-stage systems (ESC1AFPT-CC-901)
Input Voltage
208-240VAC Single Phase
Communication Capability
TL (Serial)
Compatible Software
Faultfinder App, Faultfinder PC (Can be found in "Download Software" below)
Dimensions
See AE Bulletin

Features

  • Active protection
  • Increased reliability
  • Advanced algorithms and capabilities such as fault history and LED indicators
  • Life long contactor

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents