CoreSense™ Diagnostics - Two-Stage

Copeland

CoreSense™ Diagnostics - Two-Stage

Copeland

CoreSense Diagnostics for Copeland Scroll Two-Stage compressors is a breakthrough innovation to assist contractors in troubleshooting residential air conditioning system problems. By using the compressor as a sensor, CoreSense Diagnostics gives technicians insight into the system through the compressor, providing valuable information to help diagnose problems quickly and accurately, reducing costly callbacks.

Specifications

Compatible Compressors
Two-stage (2, 3) single phase
Application
AC, HP, Two-stage systems (571-0072-00)
Input Voltage
24VAC Single Phase
Communication Capability
TL (Serial)
Compatible Software
Faultfinder App, Faultfinder PC (Can be found in "Download Software" below)
Dimensions
See AE Bulletin

Features

  • Active protection
  • Increased reliability
  • Advanced algorithms and capabilities such as fault history and LED indicators
  • Solenoid control for the Copeland Scroll two-stage compressor

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents