CoreSense™ Diagnostics - Fixed Capacity

Copeland

CoreSense™ Diagnostics - Fixed Capacity

Copeland

Greater reliability and homeowner satisfaction with fewer callbacks and expensive repairs. CoreSense™ Diagnostics for Copeland Scroll™ compressors is a breakthrough innovation to assist contractors in troubleshooting residential air conditioning system problems.

Specifications

Compatible Compressors
Scroll fixed capacity (K5, K6) and two-stage (2, 3) single phase
Application
AC – 2 Wire (571-0066-00, 971-0066-00), HP – 3 Wire (571-0067-00, 971-0067-00)
Input Voltage
24VAC Single Phase
Communication Capability
TL (Serial)
Compatible Software
Faultfinder App, Faultfinder PC (Can be found in "Download Software" below)
Dimensions
See AE Bulletin

Features

  • Active protection
  • Increased reliability
  • Advanced algorithms and capabilities such as fault history and LED indicators

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents