ComfortAlert™ for Residential Applications

Copeland

ComfortAlert™ for Residential Applications

Copeland

ComfortAlert diagnostics give homeowners peace-of-mind because they know that their system is being monitored. This innovative diagnostic module monitors and analyzes data from the Copeland Scroll compressor so you�re able to more accurately and quickly pinpoint the root cause of the problem. By combining the Copeland Scroll compressor with ComfortAlert diagnostics you can strengthen your reputation for reliability.

Specifications

Compatible Compressors
Scroll fixed capacity (K5, K6) and two-stage (2, 3) single phase
Application
AC – 2 Wire (543-0010-01, 943-0010-01), HP – 3 Wire (543-0012-00, 943-0012-00)
Input Voltage
24VAC Single Phase
Communication Capability
TL (Serial)
Compatible Software
Faultfinder App, Faultfinder PC (Can be found in "Download Software" below)
Dimensions
See AE Bulletin

Features

  • Improved diagnostic accuracy up to 60%
  • High/low system charge indication
  • Reduced callbacks
  • Faster service
  • Customer peace-of-mind
  • Easy installation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents