Comfort Alert™ for Commercial Applications

Comfort Alert installs easily in the electrical box of a commercial condensing unit or inside a rooftop unit. It is completely self-contained, with no external sensors required. Once installed, Comfort Alert monitors vital data from the Copeland Scroll compressor, quickly pinpointing the root causes of common malfunctions - everything from common electrical problems to broad system faults. A flashing LED indicator quickly communicates the alert code and directs the service technician to the problem.

Read more...

Specifications

Compatible Compressors
ZPK5, 6-8 HP, 9-10 HP, (543-0038-02, 943-0038-02), UT2 (543-0038-01, 943-0038-01)
Application
AC, HP, 3 Phase
Input Voltage
24VAC Single Phase
Communication Capability
TL (Serial)
Compatible Software
Faultfinder App, Faultfinder PC (Can be found in "Download Software" below)
Dimensions
See AE Bulletin

Features

  • Active Protection
  • Increased reliability
  • Faster fault diagnosis

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents