FreezeAlarm Products

Control Products

FreezeAlarm Products

Control Products

Our FreezeAlarm and HomeSitter families provide monitoring options for your any space in your home, business or temperature controlled areas. Our new cellular device allows you to monitor and protect any space without the need for internet or landline connections.

Features

  • Installs in minutes
  • Operates during a power failure
  • Uses existing telephone line, DSL or VOIP phone connections
  • Cellular connected monitoring units
  • Notifies you when the temperature inside your home, cabin or business drops

Specifications

Power Requirements
Plugs into standard 110 VAC outlet (plug-in wall transformer included)
Ambient Operating Temp
32° to 140°F (0° to 60°C)
Battery Backup
Internal or external depending on model
Ambient Operating Humidity
10 to 95%, non-condensing
Wireless External Sensor Communication
915MHz, proprietary protocol

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents