Copeland Discus™ 4D and 6D with CoreSense™ Technology

Copeland Discus semi-hermetic compressors have, for years, been the choice and the standard in the refrigeration industry. Copeland Discus? compressors are the most energy-efficient products available for multiple refrigeration needs. In fact, Discus? compressors have led the industry in energy efficiency for decades, delivering up to 12.2% more energy efficiency than any reed compressor technology. Equipped with CoreSense? Protection, Copeland Discus compressors are also built to last, saving even more money in maintenance and service calls.

Read more...

Products

Search
1-10 of 986 results for Products
:

Specifications

Refrigeration Type
R-134a, R-22, R-404A, R-407A, R-407C, R-407F, R-448A, R-449A, R-450A, R-502, R-507
Cooling Efficiency (EER)
UP TO 18.7
Phase
3
Capacity Range (BTU)
28400-500000
Voltage@Hz
200/220@60, 200@50, 200@60, 208/230@60, 230@60, 380/400@50, 380/420@50, 380@60, 400@50, 460@60, 500@50, 575@60, @50
Application
Air Conditioning, High Temp, Low Temp, Medium Temp

Features

  • Multi-Refrigerant Approved
  • Full Temperature Range
  • Excellent Efficiency From Discus Technology
  • Digital Models Available With 33% to 100% Operation
  • CoreSense Technology
  • Fixed and Variable Speed Operation

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents