790-801A1, Flame Sensors - Direct OEM Replacement

SKU: 790-801A1

Lennox Direct Replacement Flame Sensor. Replaces Lennox and other aftermarket replacement brands.

Read more...

Features

  • Direct drop-in OEM replacement for Lennox
  • OEM approved contruction and material
  • 3 year limited warranty
  • High temperature rod withstands 2200°F
  • Save time by sourcing these at your local distributor

Specifications

Termination
1/4” male spade
Approvals
C.S.A. approved
Rod Angle
90° bend

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents