789A-956A1, Nitride Ignitors - Direct OEM Replacement

SKU: 789A-956A1

Direct OEM replacement 120V premium silicon nitride ignitor. Replaces York 0254523100.

Read more...

Features

  • OEM replacement nitride ignitors for York
  • 120V model
  • OEM spec lead length, dimensions and connectors
  • White high temperature Teflon™ coated leads
  • Insulation 250°C Temperature rating

Specifications

Operating Voltage
120 Vac, 60 Hz
Length (with connector)
5.25” Lead
Approvals
C.S.A. approved

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents