50F06-843, Universal Furnace Electronic Fan Timer

SKU: 50F06-843

Universal furnace electronic fan timer for non-integrated single stage furnaces.

Read more...

Features

  • Universal Furnace Electronic Fan Timer control for single stage furnaces with PSC inducer and blower motors
  • Works with non-integrated furnace controls or intelligent gas valves
  • Six mounting hole options
  • Harnesses with terminal flags for easy wiring
  • Terminals are labeled to match multiple existing boards
  • Transformer connections offer 1/4” and 3/16” terminals
  • Tri-Color LED displays status and fault codes
  • Exclusive fault recall button

Specifications

Stages
Single Stage
Operating Voltage
Input 24 Vac, 60 Hz
Line Voltage
115-230 Vac, 60 Hz
Inducer Motor/Blower Motor
PSC
Ambient Operating Temperature
-40 to 175°F (-40 to 80°FC)
Humidity Range
5% to 95% relative humidity (non-condensing)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents