49S25-707, Goodman Direct Replacement AC or Heat Pump Control

SKU: 49S25-707

Goodman direct replacement two-stage AC or heat pump unitary control for PCM or ECM outdoor fan motors, and single-phase compressors up to 5-tons. Works with legacy HVAC 24 vac or 4-wire communicating systems.

Read more...

Features

  • Direct OEM replacement
  • Works with HVA/C Legacy 24v or 4 Wire Communicating Systems
  • Designed for applications with PSC or ECM outdoor fan motors
  • Designed for single-phase compressors up to 5-ton units

Specifications

Universal or OEM Direct Replacement
Goodman Direct Replacement
Stages
Two-Stage
Description
A/C or Heat Pump Control
Voltage
Input 24 Vac, 60Hz
Line Voltage
240 Vac
Inducer Motor/Blower Motor
PSC or ECM
Mounting Options
Standoff
Ambient Operating Temperature
-40 to 175°F (-40 to 80°C)
Operating Humidity
5% to 93% relative humidity (non-condensing)
Overall Dimensions
3.70 in. H X 11.60 in. W X 6.90.in. D

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents