H 48, Block Filter

SKU: 059542

Block Filter Drier Core for High Acid and Water Removal in STAS Shells and Similar Competitive Take-Apart Filter Drier Shells Not for BTAS or ADKS, Refrigerant Recommended CFC, HCFC, HFC Size (Cubic Inches) 48, Function, High Acid and Water Removal, Mineral/Alkylbenzene, Water Capacity R-404A/R-507, Drops 721 at 75°F, 535 Drops at 125°F.

Read more...

Features

  • Water capacities to suit specific system conditions
  • Exceptional acid capacities for normal system protection, or to effectively clean-up following a compressor burnout
  • Activated carbon blend for soluble contaminant and wax removal (W-HH Series)

Specifications

Unit Size
48 Cubic inches
Refrigerant
Recommended CFC, HCFC
Function
High Acid and Water Removal, Mineral/Alkylbenzene
Water Capacity
R-134a, 676 Drops at 75°F, 538 Drops at 125°F
Water Capacity
R-22, 597 Drops at 75°F, 436 Drops at 125°F
Water Capacity
R-407C, 445 Drops at 75°F, 285 Drops at 125°F
Water Capacity
R-404A/R-507, Drops 721 at 75°F, 535 Drops at 125°F
Water Capacity
R-410A, 380 Drops at 75°F, 226 Drops at 125°F
Water Capacity
R-502, 643 Drops at 75°F, 475 Drops at 125°F
Water Capacity
R-744, 274 Drops at 14°F, 321 Drops at 75°F
Compatibility
Interchangeable with competitive products
Guidance
48 cubic inch cores used in STAS, 100 cubic inch cores used in ADKS, filter drier cores are suitable for use with R-11 AND R-123 but filters are not

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents