UV Germicidal Light System

The Emerson Complete HVAC UVC light system designed for HVAC air stream disinfection and surface irradiation

Read more...

Products

Search
1-5 of 5 results for Products
:

Features

  • 18-watt single or 36-watt dual bulb UVC lamp
  • Covers most applications
  • Quick and easy to install
  • Effective UVC treatment on Return-air duct and A-coil locations
  • Reduces or prevents mold growth on HVAC coils, allowing them to operate at peak efficiency

Specifications

Electrical
24, 120, 240 Vac - 0.4 / 0.2 A
Dimensions, UVC Magnetic Mounting Bracket
3” X 3”
Dimensions, UVC Magnetic Lamp
Single Blb - 16 in., Double Blub - 16 in.
Dimensions, UVC Duct Opening Required
1.75 to 2” (other mounting options available)
Weight, UV Lamp Assembly
5 oz.

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents