Close
The 70 Series provides an easy-to-use thermostat with a modern design that helps reduce complexity for the customer and in turn helps reduce contractor callbacks. Easy to install with a backplate common to the 80 Series and Sensi thermostats to enable easy upgrade. The 70 Series presents a good value from a reliable brand. It’s the right thermostat for both the contractor and the customer.
Read more...
System Type
|
Single-Stage
Heat Pump (No Aux) |
Material
|
Plastic
|
Mounting
|
Wall Mount
|
Overall Dimensions
|
6.00" L x 3.75" H x 1.15" W
|
Power Source
|
Battery
Hardwire |
System Type
|
Single-Stage
Heat Pump (No Aux) |
Material
|
Plastic
|
Mounting
|
Wall Mount
|
Overall Dimensions
|
6.00" L x 3.75" H x 1.15" W
|
Power Source
|
Battery
Hardwire |
System Type
|
Heat Pump
|
Material
|
Plastic
|
Mounting
|
Wall Mount
|
Overall Dimensions
|
6.00" L x 3.75" H x 1.15" W
|
Power Source
|
Battery
Hardwire |
System Type
|
Heat Pump
|
Material
|
Plastic
|
Mounting
|
Wall Mount
|
Overall Dimensions
|
6.00" L x 3.75" H x 1.15" W
|
Power Source
|
Battery
Hardwire |
System Type
|
Heat Pump
Single-Stage PTAC (Packaged Terminal Air Conditioners & Heaters) |
Material
|
Plastic
|
Mounting
|
Wall Mount
|
Overall Dimensions
|
6.00" L x 3.75" H x 1.15" W
|
Power Source
|
Battery
Hardwire |
System Type
|
Heat Pump
Single-Stage PTAC (Packaged Terminal Air Conditioners & Heaters) |
Material
|
Plastic
|
Mounting
|
Wall Mount
|
Overall Dimensions
|
6.00" L x 3.75" H x 1.15" W
|
Power Source
|
Battery
Hardwire |