Vilter VSSH Single Screw Compressor for Heat Pump

Emerson Climate Technologies has launched the Vilter brand Vilter Single Screw VSSH Series for high pressure heat pump screw compressors. Applied as industrial heat pumps, the single screw compressors extract heat from a variety of sources and convert it to high grade hot water, up to 90°C or higher for beneficial heating duty, reducing or eliminating the need for fossil fuels.

Read more...

Specifications

M3/min at 50Hz
28.5
kW at 50Hz
1240
CFM at 60Hz
1210
Max HP at 60Hz
2000

Features

  • Premium Vilter product

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents