Vilter MicroVission Controller

The MicroVission control panel creates a reliable way to keep control of your reciprocating compressor. Low thermal footprint and advanced noise isolation help maintain peak performance regardless of ambient operating temperatures and environment.

Read more...

Specifications

Linux operating system
High visibility 10" XGA color touch screen
Oil heater control
NEMA 4/4X enclosure
Four levels of security
VFD control
Modbus and Ethernet serial ports
USB port
32F - 140F operating temperature
5-wire industrial rated touchscreen

Features

  • Reliable operation with proven technology
  • Enhanced network communication with common protocols and interfaces
  • Simple operation with bright displays and clear objects
  • Expandable platform ready to adapt to future expansion
  • Real time historical data stored and only a click away

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents