GO Bluetooth Plus Logger

GO Bluetooth Loggers monitor time, temperature, humidity and pulp temperature of perishable products in pre-cooling scenarios and during transit. Data is transferred wirelessly to most Bluetooth-enabled Android and iOS phones and tablets via the GO BT Reader Mobile App. Data is received up to 30 meters (100 feet) away, eliminating the need for proprietary readers and software. For ease of use, the mobile application displays temperature and humidity data in a single graph.

Read more...

Specifications

Recording Options
Single Use
Communication Method
GO BT Reader, up to 30 meters
In-use Life
Up to 180 days
Reporting Interval
5 minutes
Recycle Options
GO GreenSense™ Program

Features

  • Quick data downloads
  • View data up to 30 meters away
  • Quickly send data to any email address
  • Both ambient and probe temperature

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents