2019 AHR Innovation Award Finalist!

Multiflex 1616LDO-16 Analog Ins,

The MultiFlex line of distributed controllers provides a wide variety of input, output, and smart control solutions, all of which are based on a single universal hardware platform.

Read more...

Specifications

Relay Outputs
16, low voltage, non-fused and rated for a maximum of 24V at 3.9A
Digital Outputs
4 - low voltage, pulse +8V at 10 mA
Programmable inputs
16 - analog (0-5V) or digital
Power Requirememt
24V, non-center tapped transformer delivering more than 20VA

Features

  • Single universal hardware platform
  • Combines inputs and outputs, saving time
  • Reduces space requirements for I/O boards by up to 50%
  • Mount using either standoffs or "snap track"

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents