Anti-Condensate Controllers banner

Anti-Condensate Controllers

Ensure energy-saving optimal operation for anti-condensate heaters in commercial glass door refrigeration cases

Runtime comparison

Anti-Condensate Controllers

The energy-saving properties of glass door refrigeration cases have caused a recent rise in their use across supermarkets, c-stores and mixed retail, but their anti-condensate heaters can use unnecessary energy in preventing case sweating. When operating 100% of the time, the added power consumption can be significant. Controlling the anti-condensate door heaters will help ensure energy-efficient operation. For  centralized or distributed anti-condensate control, Emerson has the solution.

Supermarket

Case Study: Anti-Condensate Controllers

Leading Supermarket Chain Cuts Anti-Condensate Heater Energy Consumption by 40% 

Read More
Please enable JavaScript to use this website.